Yoke type track rollers A Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NUTR15 A
NUTR30 A
NUTR40 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

15.03 €

1 4 Days 153519-99.0

29.10 €

1 4 Days 306229-465.0

47.10 €

1 4 Days 4080324054369426311831.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Cage None. full complement roller bearing Outer ring Sphercial outside surface Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support