Stud type track rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRV16
KRV19
KRV22
KRV26
KRV30
KRV32
KRV35
KRV40
NUKR47
NUKR62
NUKRE35
NUKRE40
NUKRE47
NUKRE52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Axial fixing Cage EAN Excentric ring Internal diameter
(mm)
Lubrication & Maintenance Temperature range Weight
(g)

20.14 €

1 4 Days 1628SlotNone. full complement needle bearing9008745719301Without eccentric ring6Relubrication possible without restriction-30 to +100 degrees19.0

20.87 €

1 4 Days 1932SlotNone. full complement needle bearing9008745719325Without eccentric ring8Relubrication possible without restriction-30 to +100 degrees31.0

22.05 €

1 4 Days 2236Hexagon socketNone. full complement needle bearing9008745719349Without eccentric ring10Relubrication possible without restriction-30 to +100 degrees45.0

24.83 €

1 4 Days 2636Hexagon socketNone. full complement needle bearing9008745719363Without eccentric ring10Relubrication possible without restriction-30 to +100 degrees60.0

27.85 €

1 4 Days 3040Hexagon socketNone. full complement needle bearing9008745719387Without eccentric ring12Relubrication possible without restriction-30 to +100 degrees90.0

31.55 €

1 4 Days 3240Hexagon socketNone. full complement needle bearing9008745719400Without eccentric ring12Relubrication possible without restriction-30 to +100 degrees100.0

35.02 €

1 4 Days 3552Hexagon socketNone. full complement needle bearing9008745719424Without eccentric ring16Relubrication possible without restriction-30 to +100 degrees166.0

41.62 €

1 4 Days 4058Hexagon socketNone. full complement needle bearing9008745719448Without eccentric ring18Relubrication possible without restriction-30 to +100 degrees250.0

57.48 €

1 4 Days 4766Hexagon socketNone. full complement roller bearing9008745709227Without eccentric ring20Relubrication possible without restriction-380.0

76.22 €

1 4 Days 6280Hexagon socketNone. full complement roller bearing9008745707049Without eccentric ring24Relubrication possible without restriction-820.0

46.09 €

1 4 Days 3552Hexagon socketNone. full complement roller bearing9008745709258With eccentric ring16Relubrication possible (radial lubrication hole covered)-177.0

53.40 €

1 4 Days 4058Hexagon socketNone. full complement roller bearing9008745709272With eccentric ring22Relubrication possible (radial lubrication hole covered)-258.0

69.33 €

1 4 Days 4766Hexagon socketNone. full complement roller bearing9008745709296With eccentric ring24Relubrication possible (radial lubrication hole covered)-400.0

71.90 €

1 4 Days 5266Hexagon socketNone. full complement roller bearing9008745709319With eccentric ring20Relubrication possible (radial lubrication hole covered)-470.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel

Tech Support