Stud type track rollers 2RS Series (PWKR35 -2RS)

Stud type track rollers  2RS Series PWKR35 -2RS

Product Details:

Manufacturer part number: PWKR35 -2RS

Brand: NKE BEARINGS

Price: 34.95

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 35 φ

Roller Width B: 52 mm

EAN: 9008745709449

Excentric ring: Without eccentric ring

Internal diameter: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PWKR35 -2RS

Part Number
PWKR35 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Excentric ring Internal diameter
(mm)
Lubrication & Maintenance Weight
(g)

34.95 €

1 4 Days 35529008745709449Without eccentric ring16Relubrication possible without restriction164.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Axial fixing Hexagon socket
Cage None. full complement roller bearing Temperature range -30 to +120 degrees

This page is Stud type track rollers 2RS Series, part number PWKR35 -2RS.
You can find the detail information about specifications and dimensions on part number PWKR35 -2RS.

Variation of this product

Part Number
PWKR47 -2RS
PWKRE35 -2RS
PWKRE40 -2RS
PWKRE47 -2RS
PWKRE52 -2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Excentric ring Internal diameter
(mm)
Lubrication & Maintenance Weight
(g)

54.12 €

1 4 Days 47669008745709463Without eccentric ring20Relubrication possible without restriction380.0

42.97 €

1 4 Days 35529008745709494With eccentric ring20Relubrication possible (radial lubrication hole covered)177.0

50.17 €

1 4 Days 40589008745709500With eccentric ring22Relubrication possible (radial lubrication hole covered)258.0

65.61 €

1 4 Days 47669008745709517With eccentric ring24Relubrication possible (radial lubrication hole covered)400.0

66.70 €

1 4 Days 52669008745709524With eccentric ring24Relubrication possible (radial lubrication hole covered)470.0

Tech Support