Manufacturer part number: GE50 DO
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 50 mm
Outer diameter: 75 mm
Width: 35 mm
Weight: 530.0 g
EAN: 4012802533767
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE50 DO
Maintenance | Version requiring maintenance | Seal | None open bearing |
---|
This page is Radial spherical plain bearings DO Series, part number GE50 DO.
You can find the detail information about specifications and dimensions on part number GE50 DO.
Part Number |
---|
GE120 DO |
GE180 DO |
GE8 DO |
GE80 DO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Outer diameter (mm) | Width (mm) | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 120 | 180 | 85 | 8000.0 | 4012802529760 | ||
- | 1 | Quote | 180 | 260 | 105 | 18700.0 | 4012802534191 | ||
- | 1 | Quote | 8 | 16 | 8 | 7.0 | 4012802530773 | ||
- | 1 | Quote | 80 | 120 | 55 | 2200.0 | 4012802530872 |