Radial spherical plain bearings FO2RS Series

Radial spherical plain bearings  FO2RS Series

Product Details:

Manufacturer part number: GE35 FO2RS

Brand: ELGES

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE35 FO2RS

Part Number
GE35 FO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 35 Outer diameter(mm) 62 Width(mm) 35
Maintenance Version requiring maintenance Weight(g) 400.0 EAN 4012802547566

This page is Radial spherical plain bearings FO2RS Series, part number GE35 FO2RS.
You can find the detail information about specifications and dimensions on part number GE35 FO2RS.

Tech Support