Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7204 BECBTVP |
7208 BECBTVP |
7215 BECBTVP |
7217 BECBTVP |
7302 BECBTVP |
7303 BECBTVP |
7307 BECBTVP |
7308 BECBTVP |
7317 BECBTVP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 20 | 47 | 14 | 9008745198397 | 110.0 | ||
- | 1 | Quote | 40 | 80 | 18 | 9008745198960 | 410.0 | ||
- | 1 | Quote | 75 | 130 | 25 | 9008745199813 | 1200.0 | ||
- | 1 | Quote | 85 | 150 | 28 | 9008745200052 | 1900.0 | ||
27.24 € | 1 | 4 Days | 15 | 42 | 13 | 9008745201509 | 80.0 | ||
26.72 € | 1 | 4 Days | 17 | 47 | 14 | 9008745201608 | 110.0 | ||
- | 1 | Quote | 35 | 80 | 21 | 9008745201912 | 460 | ||
- | 1 | Quote | 40 | 90 | 23 | 9008745201998 | 630.0 | ||
- | 1 | Quote | 85 | 180 | 41 | 9008745202711 | 4600.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -20 to +120 degrees | Arrangement | Bearing pair with low axial clearance in O- & X-arrangement |
Contact angle | 40 degrees |