Angular contact ball bearings / single row / 72xx, 73xx / plastic cage / BETVP / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7205 BETVP
7206 BETVP
7207 BETVP
7210 BETVP
7211 BETVP
7216 BETVP
7222 BETVP
7310 BETVP
7312 BETVP
7318 BETVP
7319 BETVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

13.37 €

1 4 Days 2552159008745198564130

15.98 €

1 4 Days 3062169008745198694200

19.58 €

1 4 Days 3572179008745198854300.0

29.30 €

1 4 Days 5090209008745199271470.0

36.73 €

1 4 Days 55100219008745199424640

79.02 €

1 4 Days 801402690087451999671500.0

230.24 €

1 4 Days 1102003890087452005714700.0

49.78 €

1 4 Days 501102790087452021861100.0

76.88 €

1 4 Days 601303190087452023601800.0

244.75 €

1 4 Days 901904390087452028275300.0

309.25 €

1 4 Days 952004590087452028966200.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Polyamide cage Clearance Normal radial clearance
Seal None open bearing Temperature range -20 to +120 degrees Arrangement Standard version
Contact angle 40 degrees

Tech Support