NILOS-ring XAV Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32006 XAV

Part Number
32006 XAV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.58 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 30 Outer diameter(mm) 53.8 Weight(g) 5.0
Width(mm) 4.5

Tech Support