Manufacturer part number: 3204 BTV
Brand: NKE BEARINGS
Price: 21.30 €
Delivery time: 4 Days
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 20.6 mm
EAN: 9008745136818
Weight: 161.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3204 BTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -20 to +120 degrees | Arrangement | Standard version |
Contact angle | 32 degrees |
This page is Angular contact ball bearings / double row / 32xx, 33xx / plastic cage / series BTV / NKE BEARINGS, part number 3204 BTV.
You can find the detail information about specifications and dimensions on part number 3204 BTV.
Part Number |
---|
3202 BTV |
3203 BTV |
3205 BTV |
3206 BTV |
3208 BTV |
3209 BTV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
19.83 € | 1 | 4 Days | 15 | 35 | 15.9 | 9008745136511 | 70.0 | ||
20.77 € | 1 | 4 Days | 17 | 40 | 17.5 | 9008745136672 | 100 | ||
22.31 € | 1 | 4 Days | 25 | 52 | 20.6 | 9008745136955 | 173.0 | ||
26.58 € | 1 | 4 Days | 30 | 62 | 23.8 | 9008745137112 | 301.0 | ||
40.26 € | 1 | 4 Days | 40 | 80 | 30.2 | 9008745137372 | 635.0 | ||
46.30 € | 1 | 4 Days | 45 | 85 | 30.2 | 9008745137464 | 690.0 |