Deep groove ball bearings / single row / M / NKE BEARINGS (6310 M)

Deep groove ball bearings / single row / M / NKE BEARINGS 6310 M

Product Details:

Manufacturer part number: 6310 M

Brand: NKE BEARINGS

Price: 91.08

Delivery time: 4 Days


Technical Data:

I.D. D: 50 φ

Outer Diameter D: 110 φ

Width B: 27 mm

EAN: 9008745189326

Weight: 1100.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6310 M

Part Number
6310 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

91.08 €

1 4 Days 501102790087451893261100.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +150 degrees

Tech Support