Deep groove ball bearings / single row / MA / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61834 MA

Part Number
61834 MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

342.90 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 170
Outer Diameter D(φ) 215 Width B(mm) 22 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Normal radial clearance Current insulation No current insulation EAN 9008745162961
Outer ring Without flange/groove Seal None open bearing Temperature range -20 to +150 degrees
Weight(g) 1570.0

This page is Deep groove ball bearings / single row / MA / NKE BEARINGS, part number 61834 MA.
You can find the detail information about specifications and dimensions on part number 61834 MA.

Tech Support