Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
7.30 € | 1 | 4 Days | 40 | 80 | 18 | 432.0 | ||
8.77 € | 1 | 4 Days | 50 | 90 | 20 | 544.0 | ||
11.63 € | 1 | 4 Days | 55 | 100 | 21 | 718.0 | ||
13.98 € | 1 | 4 Days | 60 | 110 | 22 | 918.0 | ||
18.10 € | 1 | 4 Days | 65 | 120 | 23 | 1160.0 | ||
19.82 € | 1 | 4 Days | 70 | 125 | 24 | 1286.0 | ||
23.92 € | 1 | 4 Days | 75 | 130 | 25 | 1377.0 | ||
26.85 € | 1 | 4 Days | 80 | 140 | 26 | 1709.0 | ||
33.82 € | 1 | 4 Days | 85 | 150 | 28 | 2124.0 | ||
39.63 € | 1 | 4 Days | 90 | 160 | 30 | 1571.0 | ||
56.23 € | 1 | 4 Days | 95 | 170 | 32 | 3138.0 | ||
49.55 € | 1 | 4 Days | 100 | 180 | 34 | 3749.0 | ||
64.13 € | 1 | 4 Days | 110 | 200 | 38 | 5246.0 | ||
14.70 € | 1 | 4 Days | 55 | 100 | 25 | 828.0 | ||
18.46 € | 1 | 4 Days | 60 | 110 | 28 | 1115.0 | ||
23.90 € | 1 | 4 Days | 65 | 120 | 31 | 1497.0 | ||
28.20 € | 1 | 4 Days | 70 | 125 | 31 | 1559.0 | ||
34.30 € | 1 | 4 Days | 75 | 130 | 31 | 1630.0 | ||
40.43 € | 1 | 4 Days | 80 | 140 | 33 | 2046.9999 | ||
43.73 € | 1 | 4 Days | 85 | 150 | 36 | 2585.0 | ||
52.50 € | 1 | 4 Days | 90 | 160 | 40 | 3271.0 | ||
61.24 € | 1 | 4 Days | 95 | 170 | 43 | 4000.0 | ||
79.60 € | 1 | 4 Days | 100 | 180 | 46 | 4726.0 | ||
9.20 € | 1 | 4 Days | 30 | 72 | 27 | 524.0 | ||
12.87 € | 1 | 4 Days | 35 | 80 | 31 | 694.0 | ||
17.03 € | 1 | 4 Days | 40 | 90 | 33 | 938.0 | ||
18.98 € | 1 | 4 Days | 45 | 100 | 36 | 1271.0 | ||
39.80 € | 1 | 4 Days | 55 | 120 | 43 | 2132.0 | ||
44.08 € | 1 | 4 Days | 60 | 130 | 46 | 2668.0 | ||
52.03 € | 1 | 4 Days | 65 | 140 | 48 | 3245.0 | ||
61.23 € | 1 | 4 Days | 70 | 150 | 51 | 3939.0 | ||
82.63 € | 1 | 4 Days | 75 | 160 | 55 | 4823.0 | ||
88.75 € | 1 | 4 Days | 80 | 170 | 58 | 5662.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |