Self-aligning ball bearings / double row / 1220, 1222 / C3 / 1220 MC3, 1222 MC3 / ZEN / MC3 / ZEN (1222 MC3)

Self-aligning ball bearings / double row / 1220, 1222 / C3 / 1220 MC3, 1222 MC3 / ZEN / MC3 / ZEN 1222 MC3

Product Details:

Manufacturer part number: 1222 MC3

Brand: ZEN

Price: 145.77

Delivery time: 4 Days


Technical Data:

I.D. D: 110 φ

Outer Diameter D: 200 φ

Width B: 38 mm

Weight: 5501.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1222 MC3

Part Number
1222 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

145.77 €

1 4 Days 110200385501.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

Tech Support