Four point contact bearing / N2MPA series / NKE BEARINGS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ220 N2MPA
QJ317 N2MPA
QJ318 N2MPA
QJ319 N2MPA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

344.17 €

1 4 Days 1001803490087453462173950.0

-

1 Quote 851804190087453469655470.0

376.73 €

1 4 Days 901904390087453469896300.0

478.23 €

1 4 Days 952004590087453470237400.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Normal radial clearance
Temperature range -30 to +150 degrees Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees

Tech Support