Self-aligning ball bearings / double row / plastic cage / TN / ZEN (1208 TN)

Self-aligning ball bearings / double row / plastic cage / TN / ZEN 1208 TN

Product Details:

Manufacturer part number: 1208 TN

Brand: ZEN

Price: 7.30

Delivery time: 4 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 18 mm

Weight: 400.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1208 TN

Part Number
1208 TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

7.30 €

1 4 Days 408018400.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +120 degrees

Tech Support