Manufacturer part number: 1203 TV
Brand: NKE BEARINGS
Price: 13.90 €
Delivery time: 4 Days
I.D. D: 17 φ
Outer Diameter D: 40 φ
Width B: 12 mm
EAN: 9008745100420
Weight: 70.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1203 TV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -30 to +120 degrees |
This page is Self-aligning ball bearings / double row / plastic cage / TV series / NKE BEARINGS, part number 1203 TV.
You can find the detail information about specifications and dimensions on part number 1203 TV.
Part Number |
---|
11207 TV |
11208 TV |
11209 TV |
1204 TV |
1205 TV |
1206 TV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
42.94 € | 1 | 4 Days | 35 | 72 | 52 | 9008745100079 | 540 | ||
45.42 € | 1 | 4 Days | 40 | 80 | 56 | 9008745718908 | 720.0 | ||
56.15 € | 1 | 4 Days | 45 | 85 | 58 | 9008745718915 | 770.0 | ||
14.08 € | 1 | 4 Days | 20 | 47 | 14 | 9008745100505 | 120 | ||
14.27 € | 1 | 4 Days | 25 | 52 | 15 | 9008745100581 | 140 | ||
15.83 € | 1 | 4 Days | 30 | 62 | 16 | 9008745100680 | 220.0 |