Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
13.20 € | 1 | 4 Days | 12 | 32 | 10 | 9008745100345 | 40 | ||
13.68 € | 1 | 4 Days | 15 | 35 | 11 | 9008745100390 | 50 | ||
13.90 € | 1 | 4 Days | 20 | 47 | 14 | 9008745100512 | 120 | ||
14.10 € | 1 | 4 Days | 25 | 52 | 15 | 9008745100598 | 140 | ||
15.63 € | 1 | 4 Days | 30 | 62 | 16 | 9008745100697 | 221.0 | ||
20.22 € | 1 | 4 Days | 40 | 80 | 18 | 9008745100864 | 420.0 | ||
23.60 € | 1 | 4 Days | 45 | 85 | 19 | 9008745100932 | 460 | ||
33.65 € | 1 | 4 Days | 55 | 100 | 21 | 9008745727061 | 690.0 | ||
38.70 € | 1 | 4 Days | 60 | 110 | 22 | 9008745727085 | 900.0 | ||
50.15 € | 1 | 4 Days | 65 | 120 | 23 | 9008745729492 | 1200.0 | ||
62.93 € | 1 | 4 Days | 75 | 130 | 25 | 9008745727160 | 1400.0 | ||
92.84 € | 1 | 4 Days | 85 | 150 | 28 | 9008745727221 | 3100.0 | ||
16.53 € | 1 | 4 Days | 17 | 47 | 14 | - | 140 | ||
17.03 € | 1 | 4 Days | 20 | 52 | 15 | 9008745101809 | 160.0 | ||
28.98 € | 1 | 4 Days | 35 | 80 | 21 | 9008745101991 | 500.0 | ||
78.89 € | 1 | 4 Days | 60 | 130 | 31 | 9008745102356 | 1930.0 | ||
14.04 € | 1 | 4 Days | 10 | 30 | 14 | 9008745109546 | 47.0 | ||
15.94 € | 1 | 4 Days | 12 | 32 | 14 | 9008745109607 | 53 | ||
15.45 € | 1 | 4 Days | 15 | 35 | 14 | 9008745109652 | 60 | ||
16.03 € | 1 | 4 Days | 17 | 40 | 16 | 9008745109713 | 96.0 | ||
16.54 € | 1 | 4 Days | 20 | 47 | 18 | 9008745109799 | 140 | ||
24.30 € | 1 | 4 Days | 35 | 72 | 23 | 9008745110207 | 407.0 | ||
32.45 € | 1 | 4 Days | 45 | 85 | 23 | 9008745110436 | 530.0 | ||
36.40 € | 1 | 4 Days | 50 | 90 | 23 | 9008745110566 | 580.0 | ||
34.67 € | 1 | 4 Days | 30 | 72 | 27 | 9008745119422 | 500.0 | ||
58.90 € | 1 | 4 Days | 45 | 100 | 36 | 9008745733741 | 1320 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +120 degrees |