Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SA1E-LPP3-2M-SET |
SA1E-LPP3C-SET |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Connector (sensor) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
158.49 € | 1 | Available | 3 Days | 2 | Cable. open end | SA1E-LPP3-2M-SET | |
158.49 € | 1 | Available | 3 Days | - | M8 (4-pin) | SA1E-LPP3C-SET |
Loading...
Operating Temperature Range(°C) | -10::+55 | Functions (light barriers) | Polarisation filter | IP rating | IP67 |
---|---|---|---|---|---|
Max. operating voltage(V DC) | 30 | Max. range (open field)(m) | 10 | Min. operating voltage(V DC) | 10 |
Operating voltage (range) | 10 - 30 V DC | Outputs (sensors) | PNP | Product size (height)(mm) | 32.7 |
Product size (depth)(mm) | 19.5 | Product size (width)(mm) | 10.8 | Product type | Laser retroreflective barrier |
Response time(µs) | 250 |