• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pointer

Pointer
  • Volume Discount

Product Details:

Manufacturer part number: A4223008

Brand: OKW

Price: 0.71

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A4223008

Part Number
A4223008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Compatible with (details) Round knob 23 mm Product type Pointer
RoHS-compliant Yes Suitable for 23 mm rotary knob Suitable for button diameter(mm) 23
Type (manufacturer type) A4223008

This page is Pointer , part number A4223008.
You can find the detail information about specifications and dimensions on part number A4223008.

Tech Support