Light Grid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA1PK3PN
NA1PK5PN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. range (open field)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Range (min.) (open area)
(mm)
Smallest detectable object size (diameter)
(mm)
Type (manufacturer type)

398.99 €

1 Available 3 Days 300708243029NA1PK3PN

573.89 €

1 Available 21 Days 1200140103010035NA1PK5PN

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::+55 Cable length(m) 2 Connector (sensor) Cable. open end
IP rating IP62 Max. operating voltage(V DC) 24 Min. operating voltage(V DC) 12
Operating voltage (range) 12 - 24 V DC Outputs (sensors) PNP Product type Light grid
Response time(ms) 10

Tech Support