Diffuse Reflective

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EX14APN
EX14BPN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Functions (light barriers) Type (manufacturer type)

114.37 €

1 Available 3 Days Light-ONEX14APN

108.93 €

1 Available 3 Days Dark-ONEX14BPN

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::+55 Cable length(m) 2 Connector (sensor) Cable. open end
IP rating IP67 Max. operating voltage(V DC) 24 Max. range (open field)(mm) 25
Min. operating voltage(V DC) 12 Operating voltage (range) 12 - 24 V DC Outputs (sensors) PNP
Product size (height)(mm) 13 Product size (depth)(mm) 14.5 Product size (width)(mm) 3.5
Product type Retroreflective photo sensor Response time(ms) 0.5 Type (sensors) Front

Tech Support