Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FX101PCC2 |
FX101PZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Cable length (m) | Connection | Connector (sensor) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
130.71 € | 1 | Available | 3 Days | FX101PCC2 | 2 | 2 m pluggable connection cable | Cable. open end | FX101PCC2 | |
158.49 € | 1 | Available | 3 Days | FX101PZ | - | M8-Plug | M8 (4-pin) | FX101PZ |
Loading...
Operating Temperature Range(°C) | -10::+55 | Ambient temperature(°C) | -10 - +55 | Functions (light barriers) | Light-ON|Dark-ON|Switch (light-ON/dark-ON) |
---|---|---|---|---|---|
IP rating | IP40 | Max. operating voltage(V DC) | 24 | Min. operating voltage(V DC) | 12 |
Operating voltage (range) | 12 - 24 V DC | Operating voltage(V DC) | (±10 %) 12 - 24 | Output (Amperage)(mA) | PNP-Transistor 100 |
Outputs (sensors) | PNP | Pick-up time (details)(µs) | 250 | Product size (height)(mm) | 30 |
Product size (width)(mm) | 9 | Product size (length)(mm) | 65.5 | Product type | FO amplifier |
Range | - | Response time(µs) | 250 | Type (misc.) | Light wave conductor amplifiers |