Manufacturer part number: CY-191VA-P-Y
Brand: PANASONIC
Price: 62.87 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY-191VA-P-Y
Operating Temperature Range(°C) | -25::+55 | Cable length(m) | 2 | Connector (sensor) | Cable. open end |
---|---|---|---|---|---|
Enclosure material | Plastic | Functions (light barriers) | Light-ON|Polarisation filter | IP rating | IP67 |
Light emission | radial | Max. operating voltage(V DC) | 24 | Max. range (open field)(m) | 2 |
Min. operating voltage(V DC) | 12 | Operating voltage (range) | 12 - 24 V DC | Outputs (sensors) | PNP |
Product size (length)(mm) | 48 | Product size (Ø)(mm) | 18 | Product type | Retroreflective light barrier |
Response time(ms) | 1 | Size (sensors) | M18 | Transmitter type | LED red |
Type (manufacturer type) | CY-191VA-P-Y | Wavelength(nm) | 665 |
This page is Reflective Light Barrier, part number CY-191VA-P-Y.
You can find the detail information about specifications and dimensions on part number CY-191VA-P-Y.