Photoelectric Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CX422P
CX442P
CX442PZ
EX33PN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Ambient temperature
(°C)
Cable length
(m)
Connection Connector (sensor) Enclosure material Functions (light barriers) Max. range (open field)
(mm)
Operating voltage
(V DC)
Output (Amperage)
(mA)
Outputs (sensors) Pick-up time (details)
(ms)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product type Range
(mm)
Response time
(ms)
Type (manufacturer type) Type (misc.)

114.37 €

1 Available 48 Days --2-Cable. open endPlasticLight-ON|Dark-ON|Switch (light-ON/dark-ON)800--PNP-312011.2Retroreflective photo sensor-1CX422P-

153.03 €

1 Available 3 Days --2-Cable. open endPlasticLight-ON|Dark-ON|Background suppression|Switch (light-ON/dark-ON)300----312011.2Triangulation sensor-1CX442P-

158.49 €

1 Available 71 Days ----M8 (4-pin)PlasticLight-ON|Dark-ON|Background suppression|Switch (light-ON/dark-ON)300--PNP-312011.2Triangulation sensor-1CX442PZ-

202.21 €

1 Available 3 Days Head M4 x 7 mm / basic body 7 x 14 mm|EX33PN-25 - +552Cable. 2 mCable. open end-Light-ON|Dark-ON|Switch (light-ON/dark-ON)800(±10 %) 12 - 24PNP-Transistor 50PNP0.515.61411One-way light barrier8000.5EX33PNThrough-beam photoelectric sensor

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::+55 IP rating IP67 Max. operating voltage(V DC) 24
Min. operating voltage(V DC) 12 Operating voltage (range) 12 - 24 V DC

Tech Support