Manufacturer part number: DSEI2X61-12B
Brand: IXYS
Price: 46.60 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSEI2X61-12B
Case type | SOT-227B | Configuration (diode) | Array - 2 x 2 | Enclosure type (semiconductors) | SOT 227 4 |
---|---|---|---|---|---|
Forward current I(F)(A) | 52 | Forward voltage reference(A) | 60 | Forward voltage U(F)(V) | 2.5 |
I(FSM 50Hz)(A) | 450 | I(FSM 60Hz)(A) | 500 | Manufacturer code (components) | IXY |
Manufacturer | IXYS | Mounting type | Enclosure | Operating temperature (max.) (num)(°C) | +150 |
Operating temperature (min.) (num)(°C) | -40 | Product type | Standard diode array bridge | Reverse leakage current I(r)(mA) | 2.2 |
Reverse leakage current I(r) reference(V) | 1200 | Reverse recovery time T(rr)(ns) | 60 | Series (semiconductors) | FRED |
Type | DSEI2X61-12B | Type (manufacturer type) | DSEI2X61-12B |
This page is Standard diode array bridge, part number DSEI2X61-12B.
You can find the detail information about specifications and dimensions on part number DSEI2X61-12B.