Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (°C) | Cable length (m) | Connection | Connector (sensor) | Contact type | Enclosure material | Installation type (sensors) | IP rating | Max. operating voltage (V DC) | Max. temperature (°C) | Min. operating voltage (V AC) | Min. operating voltage (V DC) | Operating voltage (range) | Operating voltage (V DC) | Output (Amperage) | Output (Amperage) (mA) | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Size | Size (sensors) | Switching frequency (Hz) | Switching distance (max.) (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.35 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 35 | 8 | - | M8 | 3000 | 1.5 | DW-AD-603-M8 | DW-AD-603-M8 | |
44.44 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Stainless steel | non-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | M8 | 3000 | 2.5 | DW-AS-613-M8-001 | DW-AS-613-M8-001 | |
71.55 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 breaker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 59 | - | - | 8 x 8 mm | 3000 | 1.5 | DW-AS-604-C8-001 | DW-AS-604-C8-001 | |
95.85 € | 1 | Available | 3 Days | - | 2 | PUR cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 5 | 5 | 25 | - | - | 5 x 5 mm | 3000 | 1.5 | DW-AD-623-C5 | DW-AD-623-C5 | |
54.20 € | 1 | Available | 3 Days | - | 2 | - | Cable. open end | 1 maker | Chrome | shielded | IP67 | 265|320 | 70 | 20|10 | - | 20. 10 - 265. 320 V DC. V AC | - | - | - | - | - | - | 50 | 12 | - | M12 | 3000 | 2 | DW-AD-607-M12 | DW-AD-607-M12 | |
50.93 € | 1 | Available | 3 Days | - | 2 | - | Cable. open end | 1 breaker | Chrome | shielded | IP67 | 265|320 | 70 | 20|10 | - | 20. 10 - 265. 320 V DC. V AC | - | - | - | - | - | - | 50 | 12 | - | M12 | 3000 | 2 | DW-AD-608-M12 | DW-AD-608-M12 | |
54.20 € | 1 | Available | 3 Days | - | 2 | - | Cable. open end | 1 maker | Chrome | non-shielded | IP67 | 265|320 | 70 | 20|10 | - | 20. 10 - 265. 320 V DC. V AC | - | - | - | - | - | - | 50 | 12 | - | M12 | 2000 | 4 | DW-AD-617-M12 | DW-AD-617-M12 | |
60.69 € | 1 | Available | 3 Days | - | 2 | - | Cable. open end | 1 breaker | Chrome | non-shielded | IP67 | 265|320 | 70 | 20|10 | - | 20. 10 - 265. 320 V DC. V AC | - | - | - | - | - | - | 50 | 12 | - | M12 | 2000 | 4 | DW-AD -618-M12 | DW-AD-618-M12 | |
53.11 € | 1 | Available | 3 Days | - | - | - | 1/2" (3-pin) | 1 maker | Chrome | non-shielded | IP67 | 265|320 | 70 | 20|10 | - | 20. 10 - 265. 320 V DC. V AC | - | - | - | - | - | - | 60 | 12.7 | - | M12 | 2000 | 4 | DW-AS-617-M12-069 | DW-AS-617-M12-069 | |
95.85 € | 1 | Available | 21 Days | - | 2 | PUR cable. 2 m | Cable. open end | - | Brass | quasi-shielded | IP67 | 30 | 70 | - | 15 | 15 - 30 V DC | 15 - 30 | - | 0 - 10 V and 4 - 20 mA | Voltage (analogue) | - | - | 50 | 12 | - | M12 | 1000 | 6 | DW-AD-509-M12-390 | DW-AD-509-M12-390 | |
119.83 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | - | Brass | quasi-shielded | IP67 | 30 | 70 | - | 15 | 15 - 30 V DC | 15 - 30 | - | 0 - 10 V and 4 - 20 mA | Voltage (analogue) | - | - | 60 | 12 | - | M12 | 1000 | 6 | DW-AS-509-M12-390 | DW-AS-509-M12-390 | |
108.93 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | - | Brass | quasi-shielded | IP67 | 30 | 70 | - | 15 | 15 - 30 V DC | 15 - 30 | - | 0 - 10 V and 4 - 20 | Voltage (analogue) | - | - | 63.5 | 18 | - | M18 | 500 | 10 | DW-AS-509-M18-390 | DW-AS-509-M18-390 | |
108.93 € | 1 | Available | 3 Days | - | 2 | PUR cable. 2 m | Cable. open end | - | Brass | quasi-shielded | IP67 | 30 | 70 | - | 15 | 15 - 30 V DC | 15 - 30 | - | 0 - 10 V and 4 - 20 mA | Voltage (analogue) | - | - | 50 | 18 | - | M18 | 500 | 10 | DW-AD-509-M18-390 | DW-AD-509-M18-390 | |
130.71 € | 1 | Available | 42 Days | - | 2 | PUR cable. 2 m | Cable. open end | - | Brass | quasi-shielded | IP67 | 30 | 70 | - | 15 | 15 - 30 V DC | 15 - 30 | 0 - 10 V | - | Voltage (analogue) | - | - | 45 | 8 | - | M8 | 1600 | 4 | DW-AD-509-M8-390 | DW-AD-509-M8-390 | |
130.71 € | 1 | Available | 28 Days | - | - | M8 connector. 3-pin | M8 (3-pin) | - | Brass | quasi-shielded | IP67 | 30 | 70 | - | 15 | 15 - 30 V DC | 15 - 30 | 0 - 10 V | - | Voltage (analogue) | - | - | 60 | 8 | - | M8 | 1600 | 4 | DW-AS-509-M8-390 | DW-AS-509-M8-390 | |
108.93 € | 1 | Available | 3 Days | -25 - +70 | 2 | PUR cable. 2 m | Cable. open end | 1 maker | Stainless steel | shielded | IP68|IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 30 | M30 | M30 | 100 | 20 | DW-AD-703-M30 | DW-AD-703-M30 | |
69.37 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Stainless steel | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 6.5 | - | 6.5 mm | 3000 | 3 | DW-AD-503-065 | DW-AD-503-065 | |
65.03 € | 1 | Available | 3 Days | - | - | M12 connector. 4-pin | M12 (4-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 12 | - | M12 | 3000 | 6 | DW-AS-503-M12 | DW-AS-503-M12 | |
80.60 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 30 | - | M30 | 3000 | 22 | DW-AD-503-M30 | DW-AD-503-M30 | |
87.13 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 73.5 | 30 | - | M30 | 3000 | 22 | DW-AS-503-M30-002 | DW-AS-503-M30-002 | |
82.77 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 40 | - | - | 8 x 8 mm | 3000 | 3 | DW-AD-503-C8 | DW-AD-503-C8 | |
76.24 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 6.5 | - | 6.5 mm | 3000 | 3 | DW-AS-503-065-001 | DW-AS-503-065-001 | |
82.77 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 59 | - | - | 8 x 8 mm | 3000 | 3 | DW-AS-503-C8 | DW-AS-503-C8 | |
91.49 € | 1 | Available | 3 Days | - | 2 | - | Cable. open end | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | - | - | - | PNP | - | - | 12 | 3 | - | 3 mm | 8000 | 1 | - | DW-AD-623-03-960 | |
87.13 € | 1 | Available | 3 Days | -25 - +70 | 2 | PUR cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP68|IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 12 | M12 | M12 | 400 | 6 | DW-AD-703-M12 | DW-AD-703-M12 | |
91.49 € | 1 | Available | 3 Days | -25 - +70 | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | shielded | IP68|IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 12 | M12 | M12 | Max 400 | 6 | DW-AS-703-M12 | DW-AS-703-M12 | |
93.68 € | 1 | Available | 3 Days | -25 - +70 | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Stainless steel | shielded | IP68|IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 18 | M18 | M18 | 200 | 10 | DW-AS-703-M18-002 | DW-AS-703-M18-002 | |
119.83 € | 1 | Available | 3 Days | -25 - +70 | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Stainless steel | shielded | IP68|IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 30 | M30 | M30 | 100 | 20 | DW-AS-703-M30-002 | DW-AS-703-M30-002 | |
65.03 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 12 | - | M12 | 3000 | 6 | DW-AD-503-M12 | DW-AD-503-M12 | |
43.35 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | 6.5 mm | 3000 | 1.5 | DW-AS-603-065-001 | DW-AS-603-065-001 | |
50.93 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 breaker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | 6.5 mm | 3000 | 1.5 | DW-AS-604-065-001 | DW-AS-604-065-001 | |
44.44 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | M8 | 3000 | 1.5 | DW-AS-603-M8-001 | DW-AS-603-M8-001 | |
93.68 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 12 | - | M12 | 3000 | 8 | DW-AD-523-M12 | DW-AD-523-M12 | |
91.49 € | 1 | Available | 3 Days | - | - | M12 connector. 4-pin | M12 (4-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 12 | - | M12 | 3000 | 8 | DW-AS-523-M12 | DW-AS-523-M12 | |
39.64 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 35 | 6.5 | - | 6.5 mm | 3000 | 1.5 | DW-AD-603-065 | DW-AD-603-065 | |
52.03 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 35 | 6.5 | - | 6.5 mm | 3000 | 2 | DW-AD-623-065 | DW-AD-623-065 | |
50.93 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | 6.5 mm | 3000 | 2 | DW-AS-623-065-001 | DW-AS-623-065-001 | |
52.03 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 35 | 8 | - | M8 | 3000 | 2 | DW-AD-623-M8 | DW-AD-623-M8 | |
50.93 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Stainless steel | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | M8 | 3000 | 2 | DW-AS-623-M8-001 | DW-AS-623-M8-001 | |
76.24 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | M8 | 3000 | 3 | DW-AD-503-M8 | DW-AD-503-M8 | |
102.39 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 45 | 8 | - | M8 | 3000 | 4 | DW-AD-523-M8 | DW-AD-523-M8 | |
78.43 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 8 | - | M8 | 3000 | 3 | DW-AS-503-M8-001 | DW-AS-503-M8-001 | |
104.57 € | 1 | Available | 3 Days | - | - | M8 connector. 3-pin | M8 (3-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 8 | - | M8 | 3000 | 4 | DW-AS-523-M8-001 | DW-AS-523-M8-001 | |
71.55 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 18 | - | M18 | 3000 | 12 | DW-AD-503-M18 | DW-AD-503-M18 | |
71.55 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 18 | - | M18 | 3000 | 12 | DW-AS-503-M18-002 | DW-AS-503-M18-002 | |
71.55 € | 1 | Available | 7 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 40 | - | - | 8 x 8 mm | 3000 | 1.5 | DW-AD-603-C8 | DW-AD-603-C8 | |
67.20 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 59 | - | - | 8 x 8 mm | 3000 | 1.5 | DW-AS-603-C8-001 | DW-AS-603-C8-001 | |
78.43 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 59 | - | - | 8 x 8 mm | 3000 | 2 | DW-AS-623-C8-001 | DW-AS-623-C8-001 | |
46.60 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 12 | - | M12 | 3000 | 2 | DW-AD-603-M12 | DW-AD-603-M12 | |
46.60 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 12 | - | M12 | 3000 | 2 | DW-AS-603-M12 | DW-AS-603-M12 | |
45.52 € | 1 | Available | 7 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | non-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 12 | - | M12 | 3000 | 4 | DW-AS-613-M12 | DW-AS-613-M12 | |
49.85 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 12 | - | M12 | 3000 | 4 | DW-AD-623-M12 | DW-AD-623-M12 | |
42.27 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 12 | - | M12 | 3000 | 4 | DW-AS-623-M12 | DW-AS-623-M12 | |
47.68 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 18 | - | M18 | 3000 | 5 | DW-AD-603-M18 | DW-AD-603-M18 | |
47.68 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 18 | - | M18 | 3000 | 5 | DW-AS-603-M18-002 | DW-AS-603-M18-002 | |
45.52 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 breaker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 18 | - | M18 | 3000 | 5 | DW-AS-604-M18-002 | DW-AS-604-M18-002 | |
47.68 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 maker | Brass | non-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 18 | - | M18 | 3000 | 8 | DW-AS-613-M18-002 | DW-AS-613-M18-002 | |
47.68 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M12 (4-pin) | 1 breaker | Brass | non-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 18 | - | M18 | 3000 | 8 | DW-AS-614-M18-002 | DW-AS-614-M18-002 | |
52.03 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 18 | - | M18 | 3000 | 8 | DW-AD-623-M18 | DW-AD-623-M18 | |
50.93 € | 1 | Available | 3 Days | - | - | M12 plug. 4-pin | M18 (4-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 63.5 | 18 | - | M18 | 3000 | 8 | DW-AS-623-M18-002 | DW-AS-623-M18-002 |
Loading...
Min. temperature(°C) | -25 | Product type | Inductive proximity sensor | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Ambient temperature(°C)
Cable length(m)
Connection
Connector (sensor)
Contact type
Enclosure material
Installation type (sensors)
IP rating
Max. operating voltage(V DC)
Max. temperature(°C)
Min. operating voltage(V AC)
Min. operating voltage(V DC)
Operating voltage (range)
Operating voltage(V DC)
Output (Amperage)
Output (Amperage)(mA)
Outputs (sensors)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Product size (Ø)(mm)
Size
Size (sensors)
Switching frequency(Hz)
Switching distance (max.)(mm)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes