• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Inserting tool【4 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2911000
2912000
2913000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (Ø)
(mm)

2.60 €

4 Pieces Per Package

1 pack Available 3 Days 6

2.81 €

4 Pieces Per Package

1 pack Available 3 Days 8

3.03 €

4 Pieces Per Package

1 pack Available 3 Days 10

Loading...

  1. 1

Basic information

Material Carbide metal Product type Inserting tool

Tech Support