Square Photoelectric Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
620 100 405
620 100 407
620 100 414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connection Connector (sensor) Functions (light barriers) Max. range (open field)
(mm)
Output (Amperage) Product type Range
(mm)
Type (manufacturer type) Type (misc.)

78.43 €

1 Available 3 Days 2PVC cable. 2 mCable. open endLight-ON600PNP / light-switchingRetroreflective photo sensor600LTK-3031-303Reflective light sensor. energising

80.60 €

1 Available 3 Days -M8 connector. 3-pinM8 (3-pin)Light-ON600PNP / light-switchingRetroreflective photo sensor600LTS-3031-303Reflexions-Light keys

74.07 €

1 Available 3 Days 2PVC cable. 2 mCable. open endDark-ON2000PNP/switching offRetroreflective light barrier2000LRK-3031-304Reflective photoelectric sensor

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::+55 IP rating IP65 Max. operating voltage(V DC) 36
Min. operating voltage(V DC) 10 Operating voltage (range) 10 - 36 V DC Operating voltage(V DC) 10 - 36
Outputs (sensors) PNP Product size (height)(mm) 15 Product size (width)(mm) 30
Product size (length)(mm) 30 RoHS-compliant Yes Switching frequency(Hz) 500|
Max 500

Tech Support