Plastic Turning Knob without marking

Plastic Turning Knob without marking
  • Volume Discount

Product Details:

Manufacturer part number: 333.6

Brand: MENTOR

Price: 3.93

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

333.6

Part Number
333.6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Button diameter(mm) 28 Colour Black
Compatible with (details) Series 28 Product size (height)(mm) 17 Product size (Ø)(mm) 28
Product type Control knob RoHS-compliant Yes Type (manufacturer type) 333.6
Type (misc.) Knob for series 28

This page is Plastic Turning Knob without marking, part number 333.6.
You can find the detail information about specifications and dimensions on part number 333.6.

Tech Support