Rotary button

Rotary button
  • Volume Discount

Product Details:

Manufacturer part number: 4331.6031

Brand: MENTOR

Price: 4.45

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4331.6031

Part Number
4331.6031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Colour Black Control knob features + marking
Material Acrylonitrile butadiene styrene Product size (height)(mm) 23.1 Product size (Ø)(mm) 22.8
Product type Rotary button RoHS-compliant Yes Type (manufacturer type) 4331.6031

This page is Rotary button, part number 4331.6031.
You can find the detail information about specifications and dimensions on part number 4331.6031.

Tech Support