Toggle button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5582.6611
5583.6611
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

9.45 €

1 Available 3 Days 17205582.6611

8.40 €

1 Available 3 Days 19245583.6611

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Colour Aluminium Line display Black
Product type Toggle button RoHS-compliant Yes Type (misc.) Aluminium

Tech Support