Button Clear (Part Numbers)

Button Clear
  • Volume Discount
[Specifications]
・Product type: Control knob
・Material: Plastic
・Colour: Transparent
・Product size (height)(mm): 18
・Product size (Ø)(mm): 14
・Axle mount(mm): 6
・RoHS-compliant: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL170976

Part Number
CL170976
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Colour Transparent Material Plastic
Product size (height)(mm) 18 Product size (Ø)(mm) 14 Product type Control knob
RoHS-compliant Yes Type (manufacturer type) CL170976 Type (misc.) Axis. corrugated

This page is Button Clear, part number CL170976.
You can find the detail information about specifications and dimensions on part number CL170976.

Tech Support