We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Ultrasonic Transmitter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MA40S4S

Part Number
MA40S4S
Part NumberStandard Unit PriceVolume DiscountShipping Days?

7.00 €

4 Days

Loading...

  1. 1

Basic information

Connector (sensor) Print Content(pc(s)) 1 Max. frequency(kHz) 40
Max. temperature(°C) +85 Min. temperature(°C) -40 Product size (height)(mm) 7.1
Product size (Ø)(mm) 9.9 Product type Ultrasonic transmitter Range (max.)(m) 5
Range (min.)(m) 0.2 Type (manufacturer type) MA40S4S

This page is Ultrasonic Transmitter, part number MA40S4S.
You can find the detail information about specifications and dimensions on part number MA40S4S.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support