Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
183100240300 |
183182300300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. operating voltage (V AC) | Min. operating voltage (V AC) | Operating voltage (range) | Operating voltage (V AC) | Type (manufacturer type) | Operating voltage (V DC) | |
---|---|---|---|---|---|---|---|---|---|---|
78.43 € | 1 | Available | 3 Days | - | - | - | - | 18.31.0.024.0300 | 24|24 | |
74.07 € | 1 | Available | 3 Days | 230 | 120 | 120 - 230 V AC | 230 | 18.31.8.230.0300 | - |
Loading...
Operating Temperature Range(°C) | -10::+50 | Contact material | AgSnO2 | Contact type | 1 maker|1 NO (SPST-NO) |
---|---|---|---|---|---|
Electrical lifespan | 100 x 103 switching cycles | Light sensitivity (max.)(lx) | 350 | Light sensitivity (min.)(lx) | 5 |
Max. range (open field)(m) | 8 | Nominal voltage (details) | 250 V/AC | Operating voltage | 110 - 230 V/AC |
Product type | IR motion detector | Sensitivity(lx) | 1 - 500 | Switching voltage | 250 V/AC/Max 400 V/AC |
Switching current (max.)(A) | 10 | Switching current(A) | 10 | Switching capacity(VA) | (AC1) Max 2500 VA/ (AC15) Max 450 |
Switching capacity (max.)(VA) | 2500 | Switching voltage (max.)(V AC) | 400 | Switch-on current(A) | (< 5 ms) 100 A/Max 20 |
Temperature range(°C) | -10 - +50 | Time range (max.)(min) | 12 | Time range(s)(min) | 12 s - 35 |
Time range (min.)(s) | 10 |