Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Cable length (m) | Connector (sensor) | IP rating | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Type (sensors) |
---|
Loading...
Operating Temperature Range(°C) | -25::+55 | Enclosure material | PBT | Functions (light barriers) | Light-ON|Dark-ON |
---|---|---|---|---|---|
Max. operating voltage(V DC) | 24 | Min. operating voltage(V DC) | 5 | Operating voltage (range) | 5 - 24 V DC |
Product type | Reflective light barrier | Transmitter type | LED IR | Wavelength(nm) | 855 |
Configure
Basic Attributes
Type (manufacturer type)
Type
Cable length(m)
Connector (sensor)
IP rating
Outputs (sensors)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (sensors)
Filter by standard shipping days
Optional Attributes