Manufacturer part number: 1426630
Brand: TRU COMPONENTS
Price: 7.88 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1426630
Operating Temperature Range(°C) | -10::+70 | Protective Structure | IP65 | Main Body External Shape Width W(mm) | 30.5 |
---|---|---|---|---|---|
Main Body External Shape Height H(mm) | 30 | Main Body External Shape Length H(mm) | 73 | Connection (components) | Screws |
Contact type | 1 maker|1 breaker | Functions (switches) | momentary | Operation type | Tappet |
Product type | Limit switch | RoHS-compliant | Yes | Switching current (max.)(A) | 10 |
Switching voltage(V AC) | 250 | Type (manufacturer type) | XZ -9/101 |
This page is Solar Cell, part number 1426630.
You can find the detail information about specifications and dimensions on part number 1426630.