• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Inductive Proximity Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95B061051
95B061121
95B061141
95B061241
95B061251
95B061341
95B061351
95B061641
95B061651
95B061921
95B062041
95B062051
95B062141
95B062151
95B063361
95B063371
95B063441
95B063451
95B066370
95B066590
95B066850
95B066860
95B066870
95B066880
95B066960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Contact type Enclosure material Installation type (sensors) IP rating Material properties Max. temperature
(°C)
Product size (length)
(mm)
Product size (Ø)
(mm)
Size (sensors) Switching frequency
(Hz)
Switching distance (max.)
(mm)
Type Type (manufacturer type)

60.69 €

1 Available 3 Days -M8 (3-pin)1 makerStainless steelshieldedIP69K-+70405M520000.8IS-05-A1-S1IS-05-A1-S1

30.00 €

1 Available 3 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+7051.48M810001.5IS-08-A 1-03IS-08-A1-03

28.93 €

1 Available 3 Days -M8 (3-pin)1 makerBrassshieldedIP67nickel plated+7059.48M810001.5IS-08-A1-S1IS-08-A1-S1

22.35 €

1 Available 3 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+7058.512M1210002IS-12-A 1-03IS-12-A1-03

28.93 €

1 Available 3 Days -M12 (3-pin)1 makerBrassshieldedIP67nickel plated+7066.912M1210002IS-12-A1-S2IS-12-A1-S2

26.77 €

1 Available 3 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+6069.918M1810005-IS-18-A1-03

26.77 €

1 Available 3 Days -M12 (3-pin)1 makerBrassshieldedIP67nickel plated+6073.418M1810005-IS-18-A1-S2

27.85 €

1 Available 24 Days 2Cable. open end1 makerBrassnon-shieldedIP67nickel plated+706412M1210004IS-12-C 1-03IS-12-C1-03

27.85 €

1 Available 3 Days -M12 (3-pin)1 makerBrassnon-shieldedIP67nickel plated+7072.412M1210004IS-12-C1-S2IS-12-C1-S2

31.07 €

1 Available 3 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+7040.48M810001.5IS-08-B 1-03IS-08-B1-03

27.85 €

1 Available 3 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+7042.512M1210002IS-12-B 1-03IS-12-B1-03

28.93 €

1 Available 3 Days -M12 (3-pin)1 makerBrassshieldedIP67nickel plated+6048.412M1210002IS-12-B1-S2IS-12-B1-S2

28.93 €

1 Available 31 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+6046.918M1810005-IS-18-B1-03

30.00 €

1 Available 3 Days -M12 (3-pin)1 makerBrassshieldedIP67nickel plated+6056.418M1810005-IS-18-B1-S2

27.85 €

1 Available 3 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+7042.512M125004IS-12-G 1-03IS-12-G1-03

28.93 €

1 Available 3 Days -M12 (3-pin)1 makerBrassshieldedIP67nickel plated+7048.412M125004IS-12-G1-S2IS-12-G1-S2

27.85 €

1 Available 24 Days 2Cable. open end1 makerBrassnon-shieldedIP67nickel plated+704812M125008IS-12-H 1-03IS-12-H1-03

28.93 €

1 Available 3 Days -M12 (3-pin)1 makerBrassnon-shieldedIP67nickel plated+7053.912M125008IS-12-H1-S2IS-12-H1-S2

31.07 €

1 Available 29 Days 2Cable. open end1 makerBrassshieldedIP67nickel plated+7040.48M85002IS-08-G 1-03IS-08-G1-03

26.77 €

1 Available 3 Days -M12 (3-pin)1 makerBrassshieldedIP67nickel plated+7053.412M810001.5IS-08-B1-S2IS-08-B1-S2

42.27 €

1 Available 3 Days -M8 (3-pin)1 makerBrassshieldedIP67nickel plated+6049.98M85002IS-08-G1-S1IS-08-G1-S1

32.15 €

1 Available 32 Days -M8 (3-pin)1 makerBrassshieldedIP67nickel plated+7049.98M810001.5IS-08-B1-S1IS-08-B1-S1

44.44 €

1 Available 3 Days -M8 (3-pin)1 makerStainless steelshieldedIP69K-+7049.98M810001.5IS-08-M1-S1IS-08-M1-S1

42.27 €

1 Available 3 Days -M8 (3-pin)1 breakerBrassshieldedIP67nickel plated+6049.98M85002IS-08-G2-S1IS-08-G2-S1

46.60 €

1 Available 3 Days -M8 (3-pin)1 makerBrassnon-shieldedIP67nickel plated+6053.98M85003IS-08-H1-S1IS-08-H1-S1

Loading...

  1. 1

Basic information

Max. operating voltage(V DC) 30 Min. operating voltage(V DC) 10 Min. temperature(°C) -25
Operating voltage (range) 10 - 30 V DC Outputs (sensors) PNP Product type Inductive proximity sensor
Sensor features LED indicator

Tech Support