Capacitive Illuminated Pushbutton

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KT5110
KT5111
KT5114
KT5310
KT5350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Product size (Ø)
(mm)
Type (manufacturer type) Type (sensors)

104.57 €

1 Available 3 Days 2Cable. open end29KT5110Static

102.39 €

1 Available 3 Days 2Cable. open end29KT5111Dynamic

91.49 €

1 Available 3 Days 0.5M12 (4-pin)29KT5017Static

147.05 €

1 Available 3 Days 2Cable. open end32KT5310Static

136.17 €

1 Available 3 Days 2Cable. open end32KT5350Bistable

Loading...

  1. 1

Basic information

Contact type 1 maker Max. operating voltage(V DC) 30 Max. temperature(°C) +85
Min. operating voltage(V DC) 12 Min. temperature(°C) -40 Operating voltage (range) 12 - 30 V DC
Outputs (sensors) PNP Product size (height)(mm) 31 Product type Capacitive proximity sensor
Size (sensors) M22

Tech Support