Capacitive Touch Sensor (KT5006)

Capacitive Touch Sensor KT5006
  • Volume Discount

Product Details:

Manufacturer part number: KT5006

Brand: IFM ELECTRONIC

Price: 218.63

Delivery time: 3 Days


Technical Data:

Cable length: 0.3 m

Connector (sensor): M8 (4-pin)

Product size (Ø): 100 mm

Type (manufacturer type): KT5002

Sensor features: Incl. ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KT5006

Part Number
KT5006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Product size (Ø)
(mm)
Type (manufacturer type) Sensor features Type (sensors)

218.63 €

1 Available 3 Days 0.3M8 (4-pin)100KT5002Incl. ringStatic

Loading...

  1. 1

Basic information

Contact type 1 maker Max. operating voltage(V DC) 30 Max. temperature(°C) +85
Min. operating voltage(V DC) 12 Min. temperature(°C) -40 Operating voltage (range) 12 - 30 V DC
Outputs (sensors) PNP Product size (height)(mm) 11 Product type Capacitive proximity sensor

This page is Capacitive Touch Sensor, part number KT5006.
You can find the detail information about specifications and dimensions on part number KT5006.

Variation of this product

Part Number
KT5001
KT5005
KT5009
KT5010
KT5014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Connector (sensor) Product size (Ø)
(mm)
Type (manufacturer type) Sensor features Type (sensors)

196.75 €

1 Available 3 Days 2Cable. open end100KT5001Incl. ringDynamic

213.16 €

1 Available 3 Days 2Cable. open end100KT5005Incl. ringStatic

202.21 €

1 Available 3 Days 2Cable. open end100KT5009Incl. ringDynamic

185.83 €

1 Available 29 Days 2Cable. open end97KT5010without ringDynamic

180.36 €

1 Available 3 Days 0.3M8 (4-pin)97KT5014without ringDynamic

Tech Support