Manufacturer part number: NNU4928 BSPC3W33
Brand: SKF
Price: 1,587.15 €
Delivery time: 17 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNU4928 BSPC3W33
I.D. d(mm) | 140 | O.D. D(mm) | 190 | Width B(mm) | 50 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical |
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | EAN | 7316577720214 | Outer ring | Lubrication groove with lubrication holes on outer ring |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 4170.0 |
This page is Cylindrical roller bearings BSPC3W33 Series, part number NNU4928 BSPC3W33.
You can find the detail information about specifications and dimensions on part number NNU4928 BSPC3W33.