Cylindrical roller bearings ECJC3 Series (NU224 ECJC3)

Cylindrical roller bearings  ECJC3 Series NU224 ECJC3

Product Details:

Manufacturer part number: NU224 ECJC3

Brand: SKF

Price: 405.21

Delivery time: 4 Days


Technical Data:

I.D. d: 120 mm

O.D. D: 215 mm

Width B: 40 mm

Design: Floating bearing. inner ring removable on both sides

EAN: 7316577108654


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU224 ECJC3

Part Number
NU224 ECJC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

405.21 €

1 4 Days 12021540Floating bearing. inner ring removable on both sides73165771086545650.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Sheet steel cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +150 °C

This page is Cylindrical roller bearings ECJC3 Series, part number NU224 ECJC3.
You can find the detail information about specifications and dimensions on part number NU224 ECJC3.

Variation of this product

Part Number
NJ309 ECJC3
NU2210 ECJC3
NU2218 ECJC3
NU230 ECJC3
NU316 ECJC3
NU318 ECJC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

95.65 €

1 4 Days 4510025Support bearing (axial displacement). inner ring removable o7316577060228941.0

116.15 €

1 12 Days 509023Floating bearing. inner ring removable on both sides7316571522500570.0

328.85 €

1 4 Days 9016040Floating bearing. inner ring removable on both sides73165772965803190.0

837.95 €

1 4 Days 15027045Floating bearing. inner ring removable on both sides731657704215610336.0

285.43 €

1 17 Days 8017039Floating bearing. inner ring removable on both sides73165776522183886.0

341.53 €

1 4 Days 9019043Floating bearing. inner ring removable on both sides73165777241445556.0

Tech Support