Drawn cup roller bearings with open end

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK1010

Part Number
HK1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.17 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 10 O.D. D(mm) 14 Width B(mm) 10
Number of Raceway Ring Rows Single Row Cage Sheet steel cage EAN 7316577010278
Lubrication hole Without lubrication groove Seal None. open bearing Temperature range -30 to +140 °C
Weight(g) 4.0

This page is Drawn cup roller bearings with open end, part number HK1010.
You can find the detail information about specifications and dimensions on part number HK1010.

Tech Support