Roller Bearings AQ Series (594 AQ)

Roller Bearings  AQ Series 594 AQ

Product Details:

Manufacturer part number: 594 AQ

Brand: SKF

Price: 70.45

Delivery time: 4 Days


Technical Data:

I.D. d: 95.25 mm

O.D. D: 140.787 mm

Width B: 39.688 mm

EAN: 7316571097664

Product range: Inner ring (cone) only. with roller set


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

594 AQ

Part Number
594 AQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Product range Weight
(g)

70.45 €

1 4 Days 95.25140.78739.6887316571097664Inner ring (cone) only. with roller set1476.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Temperature range -30 to +120 °C

Tech Support