• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Radial spherical plain bearings DO Series

Radial spherical plain bearings  DO Series

Product Details:

Manufacturer part number: GE45 DO

Brand: ZEN

Price: 9.10

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE45 DO

Part Number
GE45 DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.10 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 45 Outer diameter(mm) 68 Width(mm) 32
Seal None. open bearing Maintenance Version requiring maintenance Weight(g) 410.0

This page is Radial spherical plain bearings DO Series, part number GE45 DO.
You can find the detail information about specifications and dimensions on part number GE45 DO.

Tech Support