Radial spherical plain bearings DO2RS Series

Radial spherical plain bearings  DO2RS Series

Product Details:

Manufacturer part number: GE40 DO2RS

Brand: ZEN

Price: 8.72

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE40 DO2RS

Part Number
GE40 DO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.72 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 40 Outer diameter(mm) 62 Width(mm) 28
Seal Lip seal on both sides Maintenance Version requiring maintenance Weight(g) 300.0

This page is Radial spherical plain bearings DO2RS Series, part number GE40 DO2RS.
You can find the detail information about specifications and dimensions on part number GE40 DO2RS.

Tech Support