Radial spherical plain bearings FO2RS Series

Radial spherical plain bearings  FO2RS Series

Product Details:

Manufacturer part number: GE30 FO2RS

Brand: ZEN

Price: 10.62

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE30 FO2RS

Part Number
GE30 FO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.62 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 30 Outer diameter(mm) 55 Width(mm) 32
Seal Lip seal on both sides Maintenance Version requiring maintenance Weight(g) 290.0

Tech Support