Roller Bearings ECJC3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NJ207 ECJC3
NJ209 ECJC3
NJ214 ECJC3
NJ2318 ECJC3
NJ310 ECJC3
NU207 ECJC3
NU209 ECJC3
NU215 ECJC3
NU2208 ECJC3
NU2209 ECJC3
NU2315 ECJC3
NU308 ECJC3
NU317 ECJC3
NU322 ECJC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

72.95 €

1 17 Days 357217Support bearing (axial displacement). inner ring removable o7316572824825308.0

88.53 €

1 17 Days 458519Support bearing (axial displacement). inner ring removable o7316570534719450.0

150.25 €

1 17 Days 7012524Support bearing (axial displacement). inner ring removable o73165702219541181.0

560.88 €

1 4 Days 9019064Support bearing (axial displacement). inner ring removable o73165705517858270.0

111.97 €

1 4 Days 5011027Support bearing (axial displacement). inner ring removable o73165770417531184.0

57.37 €

1 17 Days 357217Floating bearing. inner ring removable on both sides7316577049476310.0

67.30 €

1 17 Days 458519Floating bearing. inner ring removable on both sides7316577060921433.0

142.37 €

1 17 Days 7513025Floating bearing. inner ring removable on both sides73165700879941250.0

95.10 €

1 17 Days 408023Floating bearing. inner ring removable on both sides7316570396850495.0

94.20 €

1 17 Days 458523Floating bearing. inner ring removable on both sides7316577651655541.0

550.55 €

1 4 Days 7516055Floating bearing. inner ring removable on both sides73165777284324950.0

76.50 €

1 17 Days 409023Floating bearing. inner ring removable on both sides7316577315014675.0

290.80 €

1 4 Days 8518041Floating bearing. inner ring removable on both sides73165770431604615.0

582.23 €

1 4 Days 11024050Floating bearing. inner ring removable on both sides731657772605610270.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Sheet steel cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +150 °C

Tech Support