• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Radial spherical plain bearings LO Series

Radial spherical plain bearings  LO Series

Product Details:

Manufacturer part number: GE16 LO

Brand: ZEN

Price: 3.89

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE16 LO

Part Number
GE16 LO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.89 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 16 Outer diameter(mm) 28 Width(mm) 16
Seal None. open bearing Maintenance Version requiring maintenance Weight(g) 35.0

This page is Radial spherical plain bearings LO Series, part number GE16 LO.
You can find the detail information about specifications and dimensions on part number GE16 LO.

Tech Support