• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Radial spherical plain bearings PW Series

Radial spherical plain bearings  PW Series

Product Details:

Manufacturer part number: GE8 PW

Brand: ZEN

Price: 4.07

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE8 PW

Part Number
GE8 PW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.07 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 8 Outer diameter(mm) 19 Width(mm) 12
Seal None. open bearing Maintenance Maintenance-free version Weight(g) 17.0

This page is Radial spherical plain bearings PW Series, part number GE8 PW.
You can find the detail information about specifications and dimensions on part number GE8 PW.

Tech Support