Roller Bearings ECPC4 Series (NJ315 ECPC4)

Roller Bearings  ECPC4 Series NJ315 ECPC4

Product Details:

Manufacturer part number: NJ315 ECPC4

Brand: SKF

Price: 258.30

Delivery time: 4 Days


Technical Data:

I.D. d: 75 mm

O.D. D: 160 mm

Width B: 37 mm

EAN: 7316570388787

Weight: 3374.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ315 ECPC4

Part Number
NJ315 ECPC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

258.30 €

1 4 Days 751603773165703887873374.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Strongly increased radial clearance Current insulation No current insulation
Design Support bearing (axial displacement). inner ring removable o Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +120 °C

This page is Roller Bearings ECPC4 Series, part number NJ315 ECPC4.
You can find the detail information about specifications and dimensions on part number NJ315 ECPC4.

Variation of this product

Part Number
NJ209 ECPC4
NJ2208 ECPC4
NJ2314 ECPC4
NJ2317 ECPC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

63.69 €

1 17 Days 4585197316570366792441.0

78.37 €

1 17 Days 4080237316577652157499.0

356.73 €

1 17 Days 701505173165702310904021.9998

547.55 €

1 4 Days 851806073165703545157014.0

Tech Support